IESNA:LM-63-2002
[TEST]P1445014
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (5000K-108W-T3)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 60% (108W)
[MORE]OPTICS - TYPE 3
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17657
TILT=NONE
1 27928 1 181 25 1 2 0.352 0.352 0.352
1 1 109.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2409.9 2481.7 2561.6 2649.3 2746.5 2851.6 2967.2 3089.9 3224.4 3370.4
3526.5 3693.1 3873.8 4068 4277.5 4500.7 4732.5 4962.7 5189.4 5401.3
5595.4 5769 5921.6 6056.5 6172.8 6273.4 6358.6 6430.7 6490.1 6539.4
6577.4 6603.9 6622.3 6631.1 6631.1 6624.2 6609 6586.9 6557.8 6524.3
6485.1 6438.9 6384.5 6323.8 6255.7 6177.5 6089.6 5996.8 5895.7 5785.2
5661.4 5525.9 5380 5224.6 5060.8 4887.8 4707.3 4522 4329.5 4132.4
3919.9 3694.2 3454 3209 2966.8 2744.9 2553.1 2392.8 2227.9 1987
1630.9 1155.5 720.3 542.7 367.1 191.4 163.3 141.5 123.8 108.9
95.1 82.6 71 60.7 50.3 39.8 30.2 20.9 12.5 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2479.8 2557.2 2642 2735 2836.6 2944.9 3063.5 3190.1 3328.8
3476.1 3636.4 3806.3 3990 4189.7 4397.7 4618.1 4834.5 5048.3 5251.9
5444.2 5619 5775.6 5915.7 6040.2 6150.2 6243.7 6323.8 6393.4 6447.8
6492.7 6528.1 6552.1 6567.3 6573.6 6572.3 6564.1 6549.6 6528.7 6502.8
6470.5 6431.3 6389 6337.8 6279.1 6215.6 6142.2 6060 5969.5 5867
5754.5 5629.9 5496.6 5350.2 5190 5025.2 4847.2 4670.4 4480.6 4289.6
4090.6 3884.2 3667 3438.7 3211.6 2986 2779 2595.2 2430.6 2263.4
2047.9 1738.1 1317.9 867 643.3 427.1 210.8 173.9 148.4 128.4
111.3 96.1 82.4 69.5 58.4 47.4 36.4 26.7 17.5 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2474.8 2544.4 2617.4 2697.8 2786.9 2882.9 2988.2 3099.6 3219.8
3348.2 3485.1 3630.9 3789.5 3960.3 4139.2 4322.6 4506.6 4689.7 4871
5044.7 5212.3 5366 5510.5 5644.8 5767.7 5878.8 5979.5 6069 6148.1
6217.4 6276 6324.5 6367.5 6400.3 6424.4 6439.5 6445.9 6446.5 6438.9
6424.4 6402.9 6374.4 6339.7 6299.2 6250.4 6196.2 6136.4 6068.8 5992.9
5906.7 5812.6 5707.6 5595.5 5470 5335.1 5187.6 5034.2 4871.2 4705
4530.4 4350.4 4167.1 3980.3 3790.6 3595.1 3399.5 3206.9 3021.2 2847
2682.5 2521.8 2343 2133.1 1848.9 1445.3 1006 644.8 495 349.4
203.8 163.2 137.3 115.3 93.5 70.4 54.7 38.9 23.2 10.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2464.4 2519.5 2579.3 2643.9 2714.1 2791.1 2873.6 2961.5 3056.1
3157.2 3265.9 3379 3499.5 3628.9 3764.1 3909.7 4058.3 4207.6 4352.2
4496.4 4639.1 4774 4904.2 5027.2 5142.8 5252.4 5358.1 5457.1 5549.3
5636.6 5716.8 5789.6 5858.1 5919.3 5974.1 6022.8 6064.6 6098.8 6128.2
6151.2 6168 6179.6 6183.5 6180.5 6170.7 6155.2 6132.6 6100.7 6064
6018 5962.8 5896.9 5824 5741 5649 5545.5 5434.3 5310.9 5176.7
5035.4 4882.6 4722.2 4553.8 4380.3 4203.8 4027.3 3852.1 3675.3 3498.7
3321.4 3145.7 2968.9 2782.6 2569 2297.1 1958.4 1539.9 1036.5 558.9
373.4 190.3 157.1 134.2 114.2 95.1 77 57.4 34.9 12.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2450.9 2489.6 2531.3 2577.2 2625.2 2679.1 2736.3 2798.4 2865.6
2936.6 3010.7 3088.6 3172.8 3259.4 3351.3 3449.2 3549.2 3654.9 3765.9
3878.1 3989.2 4098.4 4207.8 4314.3 4416.8 4517 4611.4 4701.5 4786.4
4869.3 4944.8 5017.1 5085.3 5148.8 5208.8 5265.5 5319.1 5368.1 5415
5458 5497.9 5534.5 5568.8 5598.5 5625.2 5650.6 5671.3 5688 5701.3
5708.8 5711.2 5707.3 5696.9 5677.2 5648.2 5610 5560.8 5498.4 5425.3
5340.8 5241.8 5136 5019.6 4891.7 4753.6 4601.1 4441.4 4263.8 4077.5
3877.6 3652.6 3397.4 3112.3 2798.9 2464.7 2118.5 1757 1363.1 954.6
585.4 376.2 172.9 127.6 101.9 78.7 58.3 42.5 26.7 12.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2434.6 2454 2476.9 2502.4 2529.3 2559.8 2593.5 2630.3 2669.6
2712.5 2757.5 2805.9 2856.5 2909.1 2963.5 3020.6 3080.1 3141.2 3204.7
3270.9 3339.2 3411.2 3483.9 3559.2 3635.4 3712.2 3789.4 3865 3938.8
4011.2 4082.1 4151.5 4219.6 4283.8 4344.9 4404.6 4462 4516.3 4568.9
4619 4666.4 4712 4756 4797.9 4837.7 4878.2 4914.4 4947.7 4977.6
5004.8 5027.8 5046.9 5061.7 5073.2 5079.9 5079.2 5070.1 5053.7 5027.5
4990.9 4944.4 4885 4812.1 4725.9 4625 4511.1 4379.5 4232.6 4060
3842.4 3579.1 3267.2 2926 2572.2 2190.3 1719 1165.7 669.9 507.9
354.3 200.7 170.4 139.5 105.7 79.6 59.4 43.5 27.7 13.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2403.9 2405 2409.5 2414.7 2422 2431.1 2444.5 2459.4 2476.4
2496.5 2518.9 2542.4 2566.5 2592.3 2619.1 2648.7 2679.3 2711.4 2744.4
2779.1 2814.5 2851.1 2889 2928.5 2967.4 3007.4 3049.4 3092 3136
3179.8 3224.5 3269.9 3315.1 3360.1 3405.7 3450.4 3495.6 3539.7 3585.3
3629.8 3672.2 3713.4 3753.1 3790.9 3827.1 3863.8 3898.9 3931.6 3961.4
3990.5 4019.1 4044.9 4068.3 4088.2 4106 4119.7 4131.2 4137.7 4137.4
4131 4117.4 4095.5 4062.4 4016.9 3962 3891.8 3801.6 3661.7 3455.5
3181.8 2847.6 2535 2262.6 1931.9 1462.5 993.1 524.2 277 186
161.1 136.3 111.6 93.7 76.9 60.7 45.1 31.1 21.6 12.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2386.2 2370.4 2357.8 2346.9 2337.8 2330.8 2327.7 2326.4 2326.6
2328.9 2333.5 2339.5 2346.7 2353.9 2362.2 2372.2 2383.2 2395.4 2409.1
2423.8 2439.7 2454.9 2471.2 2489 2506.8 2525.1 2542.9 2561 2579.3
2598.9 2618.5 2639.2 2660.9 2681.8 2704.4 2727.5 2750.8 2775.1 2799.8
2826.3 2853.9 2881.1 2909.1 2938.5 2968.1 2999.6 3030.5 3063.8 3097.4
3131.8 3167.8 3205 3240.8 3275.3 3307.5 3337.2 3365.3 3390.7 3414.1
3436 3453.1 3464.2 3469.3 3467.2 3457.9 3436.1 3403.8 3352 3245.9
3077.5 2858.1 2623.2 2424.3 2255.1 2018.9 1558 1097.2 637.4 324.9
197.9 164.1 130.3 96.6 77 60.2 46.1 33.6 23.7 13.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2370.7 2340.3 2312.9 2288.1 2265.7 2245.9 2228.9 2214.9 2202.7
2192.7 2183.9 2177.1 2172 2167.1 2163.8 2161.2 2160.6 2160 2160
2160.4 2161.9 2165.4 2168.9 2173.4 2178.6 2185.1 2192.7 2200.8 2210.1
2220.3 2231.4 2243.4 2256 2269.8 2283.8 2298.6 2313.7 2329.9 2346.4
2363.8 2381.5 2400.3 2420.5 2441.2 2463.3 2487.1 2511.5 2536.5 2563.6
2591.4 2620.6 2651.2 2683.3 2718.2 2754.4 2791.4 2829.7 2869 2909.5
2951.1 2991.7 3033.1 3073.7 3113.4 3151.3 3185.9 3215.4 3239.8 3251.9
3255.1 3234.1 3178.6 3083.6 2968.6 2849.8 2758.9 2662.2 2466 2038.2
1394.1 754 359.6 234.1 191.2 158.6 126.1 93.6 60.4 40.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2358.1 2315.3 2277.1 2241.2 2209.7 2180.6 2153.9 2129.3 2107.4
2088.5 2071.1 2055.9 2042.3 2030.4 2020.2 2010.3 2001.2 1993.3 1986.4
1980.2 1974.5 1970.1 1966.9 1964.8 1964.2 1965.1 1966.1 1968.3 1971.6
1975.7 1981.1 1987.1 1993.6 2001.2 2010.3 2020.2 2031.6 2043.8 2057.3
2071.9 2086.8 2103 2120.3 2137.9 2156.1 2174 2192.4 2212.1 2233.1
2254.8 2278.6 2303.1 2329.2 2357.3 2387.4 2420.5 2455 2494.9 2537.6
2582.1 2630.1 2681.3 2738.1 2797.3 2860.1 2929.8 3000.9 3074.2 3153.1
3235.6 3321.3 3402.7 3475.5 3516.6 3533.8 3487.3 3370.7 3129.4 2790.8
2385.8 1836.5 1465.7 1094.9 725.6 456.4 324.1 191.8 62.9 42.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2350.7 2298.4 2250.3 2207.6 2169.2 2132.7 2099.2 2069.2 2040.7
2014.6 1992.3 1972 1953.7 1936.2 1919.8 1904.9 1890.9 1878.1 1867.4
1858.5 1850.6 1843.7 1838 1832.5 1828.4 1825 1822.5 1821.2 1821.3
1822 1824.2 1827.9 1832.8 1838.8 1846.3 1855 1864.7 1875.3 1886.3
1897.8 1909.5 1922.5 1935.4 1948.7 1962 1975.7 1990.2 2006 2022.3
2040.4 2059.6 2079.2 2100.1 2122.2 2146.8 2172.6 2201.4 2233.6 2269.6
2308.9 2352 2397.5 2447.2 2504.3 2569.1 2639 2721.5 2816.4 2923.4
3036.4 3121 3204.1 3313.7 3415.6 3494.9 3516.6 3455.7 3156.8 2717.1
2260.6 2079 2003.4 1560.8 1118.1 676.3 392.6 314.4 236.1 157.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2345.3 2288.8 2236.1 2188.4 2145.7 2105.4 2067.9 2033.9 2001.8
1973.1 1947.3 1923.4 1901.8 1880.6 1861.4 1843.6 1827.5 1812.9 1799.6
1787.4 1777.5 1768.4 1760.5 1753.9 1749.4 1746 1743.7 1742.9 1743.8
1746.1 1750 1754.6 1760.5 1767 1773.9 1780.8 1788 1794.9 1802.3
1810.2 1818.1 1825.8 1834.4 1844 1854.2 1865.2 1877 1890.1 1904.8
1921.2 1940.1 1960.3 1980.5 2002.1 2027 2053.5 2081.1 2109 2136.1
2166.6 2206.5 2253 2305.4 2365.7 2436.1 2517.6 2606.2 2700.8 2759
2808.7 2879.1 2924.2 2910.5 2818.2 2550.3 2082.1 1597.5 1533.9 1924.6
2245 1729.1 1213.2 699.3 389.1 280 170.8 62.4 42.3 22.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2344.8 2286.4 2232.4 2184.1 2140 2097.7 2059 2024.2 1990.9
1960.9 1933.8 1909.2 1885.5 1863.5 1843.8 1824.4 1807.7 1791.4 1777
1764.1 1752.7 1742.9 1735 1728.9 1724.2 1721.1 1719.5 1720.1 1722.8
1727.1 1732.9 1740.4 1749 1757.9 1768.3 1779.4 1790.6 1802.2 1813.8
1825.2 1836.5 1847.9 1858.8 1869.7 1879.2 1887.1 1894.2 1901.8 1909.5
1916.6 1924.8 1935.7 1949.3 1963.2 1979.6 1999.1 2020.8 2039.4 2059.9
2090.8 2133 2177.1 2228.7 2293.6 2366.3 2449.6 2539.3 2611.7 2659
2718.2 2760.4 2731.4 2581.8 2251.1 1723 1233.9 1144.1 1537.3 1926
1526.1 1126.3 727.5 374.1 262.9 151.8 43.4 29.3 15.1 1.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2349.4 2293.5 2241.5 2195.4 2152 2111.9 2075.2 2040.8 2009.8
1981.6 1956.1 1932.3 1910.2 1889.7 1870.9 1853.2 1837.3 1822.5 1808.8
1796.6 1786.6 1777.7 1770.4 1764.6 1760.8 1758.5 1756.9 1757.1 1759.2
1763.3 1768 1773.6 1779.8 1786.4 1793.5 1801 1808.9 1817.7 1826.4
1835.6 1844.7 1854.5 1864.8 1876.4 1888.2 1900.6 1913.8 1927.8 1942.7
1959.2 1977.1 1996.3 2016.7 2039.7 2064.6 2090.5 2118.6 2147.7 2175.4
2206.6 2247.6 2296 2349.1 2412.6 2484.5 2565.2 2651.2 2741.2 2794.1
2841.2 2906.7 2947.6 2935.1 2846.5 2592.3 2133.5 1692.9 1676.5 2058.3
2289.3 1735.1 1180.9 635.1 374.9 245.3 159.2 73.8 39.9 6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2358 2308.5 2262.2 2220.6 2183.1 2148.3 2115.4 2086.2 2058.9
2033.8 2012.3 1993.1 1975.4 1958.8 1942.9 1928.3 1915.4 1903.2 1893.4
1884.8 1877.6 1871.8 1866.8 1862.8 1859.7 1858.2 1857.1 1857.6 1858.9
1861.6 1865.7 1871.5 1878.2 1885.6 1894.1 1903.5 1914.2 1925.4 1937.7
1951 1964.6 1978.5 1993.3 2008 2023.1 2039 2054.6 2070.8 2087.1
2105.1 2123.7 2144 2165.3 2189.1 2214.9 2242.7 2274.5 2309.1 2347.3
2389.4 2436 2486.3 2538 2596.1 2663.3 2736.5 2816.6 2908.6 3012
3117.9 3197.5 3281.5 3387.6 3481.9 3542.9 3551 3475.3 3154.7 2670.5
2166 2004.3 2005.3 1508.3 1011.2 525.6 420.4 315.3 210.1 104.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2370.2 2330.6 2294.3 2260.8 2231 2204.4 2179.3 2157.5 2137
2118.6 2103 2088.9 2077.7 2067.7 2059.8 2051.6 2044.3 2038.4 2032.4
2027.3 2023.1 2021 2019.6 2019.6 2020.6 2022.4 2025.5 2029.6 2034.9
2040.5 2047.1 2055.5 2064.4 2073.9 2084.7 2095.4 2107.2 2120.2 2134.1
2148.9 2164.1 2180.6 2197.5 2215.5 2234.2 2254 2274.1 2296.1 2317.7
2340.9 2365.1 2391.3 2419.7 2450.9 2484.5 2520.6 2559.1 2599.6 2644.7
2690.7 2740.5 2791.6 2846.6 2903.3 2964.5 3026.9 3088.5 3153.6 3226.2
3298.5 3373 3441.3 3495.4 3511.2 3484.9 3373.2 3208.4 2949.8 2651.2
2236.5 1763 1289.4 817.8 480.4 343.9 207.4 74.6 50.4 26.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2385.7 2358.4 2334.8 2313.4 2294.8 2278.2 2264.3 2252.7 2242.5
2233.1 2226.2 2221 2217.4 2215.7 2215.7 2216.4 2217.9 2220.9 2224.7
2228.4 2233.1 2238.6 2245 2252 2259.9 2268.5 2277.4 2287.4 2298.1
2310.1 2323 2336.9 2350.9 2365.5 2381.1 2397.1 2413.3 2430.1 2448.2
2467 2486.6 2507.5 2529.5 2552.3 2575.7 2599.3 2625.1 2652.1 2680.5
2711.7 2743.8 2776.2 2809.9 2844.1 2878.9 2915.6 2952.8 2989.6 3023.2
3056.8 3091 3124.7 3157.5 3187.9 3216.2 3239.3 3260 3273.8 3276.7
3267.8 3230.6 3152.5 3031.2 2904.1 2779.3 2650.4 2474.7 2117.1 1544.8
972.5 411.7 249.1 192.4 158.8 125.3 92 64.3 43.7 23.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2402.4 2391.1 2382 2375.7 2370.7 2368.4 2368.5 2370.3 2373.2
2378.2 2385.2 2394.1 2405 2416.5 2428.3 2441.3 2456 2471.5 2488.6
2506.6 2525.4 2545 2564.9 2584.9 2605.2 2627.2 2648.2 2670.5 2692.4
2715.5 2737.8 2760.8 2783.6 2807.6 2832 2858.1 2884.1 2911.5 2939.2
2968 2996.8 3026.1 3057.2 3088.6 3120.4 3153.1 3186 3218.4 3251.8
3286 3320 3354.3 3384.8 3414.4 3440.8 3464.7 3486 3504.2 3517.8
3529.4 3536.5 3537.7 3531.8 3520.9 3500.1 3467 3418.8 3331.1 3181.4
2963.6 2708.3 2475 2269.9 2045.2 1605.9 1166.6 729.3 368.4 212.1
176.1 140.1 104.6 85.5 68.9 53.8 40.7 29.2 20.3 11.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2407.9 2413.6 2421.7 2431.9 2444.6 2459.2 2476.4 2495.6 2515.6
2539.4 2565.6 2592.7 2621.7 2652.4 2684.2 2718.1 2752.7 2788.5 2825.8
2863.9 2904.6 2945.3 2988.2 3031.9 3076.3 3121.3 3167.2 3214.5 3263
3311.5 3359.8 3408.2 3457 3505.8 3555.3 3604.1 3652.2 3699.7 3745.9
3791.8 3834.1 3876.2 3917.4 3959.5 3998.8 4034 4066.3 4097.1 4125.2
4150.8 4172.5 4192.2 4207 4218.4 4226.6 4229.3 4227.5 4221.2 4208.8
4188.4 4159.4 4121.6 4073.4 4011.6 3937.3 3845.5 3721.8 3534.8 3275.7
2949 2612.3 2300.2 1995.3 1613.6 1113.2 632.4 471.4 318.7 166.1
140.9 120.6 101.9 84.8 68.4 54.1 39.8 25.6 14.3 5.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2425.5 2449.2 2475.3 2505.3 2536.6 2572 2609.9 2650 2693.7
2741 2791.3 2842.8 2897.8 2955.7 3015.6 3077.9 3143.2 3211 3281.4
3354.1 3429.2 3507.8 3590.5 3674.6 3758 3842.2 3926.8 4010.3 4091.6
4169.9 4245.8 4317.2 4386 4451.3 4513.4 4573.4 4628.6 4682.2 4731.4
4778.6 4823.9 4867.8 4909.7 4948.6 4985 5017.2 5046.8 5071.7 5092.3
5108.6 5120.7 5128 5130.5 5127.2 5116.9 5096.9 5068.6 5032.5 4989.2
4935.8 4872.1 4797.3 4711 4613.8 4501 4372.8 4231.8 4063.7 3859.3
3604.2 3290.5 2939.1 2572.7 2209.8 1802.9 1308.6 794.9 598.1 409.5
220.8 183.9 156.7 127 97.6 72.9 56.3 39.7 23.2 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2441.7 2484.2 2529.3 2578.4 2630.8 2688.7 2750.8 2816.4 2887.8
2962.9 3042.9 3126.4 3216.2 3308.6 3407.9 3513.7 3623.7 3738 3855.3
3975.3 4096.5 4216.3 4332.2 4443.7 4551.7 4652.8 4748.9 4838 4924
5004.4 5078.4 5148.7 5215 5277.4 5335.9 5390.1 5440.7 5488.8 5533.6
5574.4 5611.7 5646 5675.6 5702 5725.2 5744.1 5758.5 5767.4 5770.7
5768.3 5760.6 5745.4 5723.5 5694.8 5657.1 5610.2 5552.9 5482.9 5405.6
5314.8 5213.1 5102.3 4977.3 4840.7 4696.3 4540.9 4372.1 4192.8 3995.2
3773.1 3517.1 3233.2 2917.9 2570.8 2204.6 1843.6 1485.7 1105.3 723.5
533.1 344.4 155.6 119 94.5 71.4 55 38.7 22.4 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2457.2 2515.2 2577.8 2645.9 2719.2 2798.1 2883.8 2976.4 3075.2
3178.4 3291.1 3408.4 3537.6 3672.5 3816.4 3967.4 4122.5 4280 4435.1
4587.7 4733.1 4869.4 5000.2 5121.8 5236.9 5345.4 5448.3 5544.3 5635.6
5718.8 5797.1 5868 5934.8 5994.4 6048.3 6095.7 6136.4 6172.5 6200.7
6222.9 6236.9 6243.4 6245.1 6240.1 6226.2 6205.1 6176.3 6140.7 6097.1
6046.6 5986.5 5916.4 5838.6 5752.7 5657.3 5551.5 5436.7 5309.4 5174.8
5029.7 4874.4 4712.1 4545.3 4371.4 4194.5 4016.7 3839 3658.8 3480.8
3298.9 3108.4 2915.3 2701.8 2457.4 2161.8 1805.5 1373.1 893 653.9
417.7 181.4 152.7 131.2 111.2 92 73.6 52.2 30.8 9.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2469.1 2540.7 2615.8 2699.5 2790 2888.5 2995.4 3107.3 3232.2
3361.8 3503.4 3656.3 3818.3 3993.1 4173.4 4360.7 4551.2 4742.4 4924.3
5103.3 5265.4 5419.1 5567.2 5701.8 5825.6 5939.2 6038.8 6127.7 6207
6274.1 6332.1 6378.9 6416.8 6447.1 6469.3 6481.9 6487 6484.4 6474.3
6457.9 6433.9 6403.5 6366.2 6323.2 6274 6219.6 6156.7 6088.5 6013.2
5927.7 5833.3 5726.8 5612.5 5488.3 5355.6 5208.5 5053.6 4889.9 4721.1
4544.6 4364.2 4178.8 3992.8 3805.8 3617.5 3430.6 3241.9 3056.5 2880.8
2716.6 2548.1 2359.2 2136.3 1825.8 1422.3 1005.7 654.6 504.1 353.7
203.3 163.6 136.7 114 91.7 68.5 52.8 37.1 21.5 9.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2477.4 2556 2641.6 2735.3 2836.1 2947.3 3066.9 3194.6 3334.8
3485.2 3648 3819.7 4007.8 4208.9 4416.3 4631.6 4851.9 5071.2 5278.2
5470.5 5649.4 5806.8 5947.2 6069 6176.5 6268.1 6345.3 6410.5 6465.5
6507.8 6540.7 6565.4 6580.5 6586.9 6584.3 6574.2 6557.8 6535.7 6508.5
6475.6 6437 6392.8 6342.2 6287.4 6223.7 6151.7 6071.8 5983.4 5882
5773.7 5651.8 5519.4 5375.5 5219.5 5053.8 4878.2 4695.4 4504.8 4310
4113.3 3903.9 3685.2 3463.8 3238 3017.5 2811.7 2628.9 2466.7 2297.4
2090.8 1796.6 1388.2 936.7 546 383.7 222.9 179.9 152.9 131.9
114.2 98.5 84.4 71.5 60.3 48.9 37.4 27.1 17.4 8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2409.9 2481.7 2561.6 2649.3 2746.5 2851.6 2967.2 3089.9 3224.4 3370.4
3526.5 3693.1 3873.8 4068 4277.5 4500.7 4732.5 4962.7 5189.4 5401.3
5595.4 5769 5921.6 6056.5 6172.8 6273.4 6358.6 6430.7 6490.1 6539.4
6577.4 6603.9 6622.3 6631.1 6631.1 6624.2 6609 6586.9 6557.8 6524.3
6485.1 6438.9 6384.5 6323.8 6255.7 6177.5 6089.6 5996.8 5895.7 5785.2
5661.4 5525.9 5380 5224.6 5060.8 4887.8 4707.3 4522 4329.5 4132.4
3919.9 3694.2 3454 3209 2966.8 2744.9 2553.1 2392.8 2227.9 1987
1630.9 1155.5 720.3 542.7 367.1 191.4 163.3 141.5 123.8 108.9
95.1 82.6 71 60.7 50.3 39.8 30.2 20.9 12.5 5.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
